DLPS065C September   2015  – December 2019 DLPR910

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Application
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
    6. 6.6 Supply Voltage Requirements for Power-On Reset and Power-Down
    7. 6.7 Timing Requirements
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Data Interface
        1. 7.3.1.1 Data Outputs
        2. 7.3.1.2 Configuration Clock Input
        3. 7.3.1.3 Output Enable and Reset
        4. 7.3.1.4 Chip Enable
        5. 7.3.1.5 Configuration Pulse
        6. 7.3.1.6 Revision Selection
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
    1. 11.1 Device Support
      1. 11.1.1 Device Compatibility
      2. 11.1.2 Device Nomenclature
      3. 11.1.3 Device Markings
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

Description

The DLPR910 device is a programmed PROM used to properly configure the DLPC910 Controller to operate four different digital micromirror device (DMD) options: the DLP9000X, the DLP9000XUV, and the DLP6500 family (S600 and Type A packages). The firmware in this device enables the DLPC910 Controller to provide system data throughput rates up to 61 Gigabits per second (Gbps) for the DLP9000X and DLP9000XUV, and up to 24 Gbps for the DLP6500 family, with the options for random row addressing and Load4 capabilities.

For complete electrical and mechanical specifications of the DLPR910, see the XCF16P product specification listed in Related Documentation.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DLPR910 DSBGA (48) 8.00 mm × 9.00 mm × 1.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.