DLPS065C September 2015 – December 2019 DLPR910
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | A1 | G | Ground |
GND | A2 | G | Ground |
OE/RESET | A3 | I/O | Output Enable/RESET (Open-Drain I/O). When Low, this input holds the address counter reset and the DATA and CLKOUT outputs are placed in a high-impedance state. This is a bidirectional open-drain pin that is held Low while the PROM completes the internal power-on reset sequence. Polarity is not programmable. Pin must be pulled High using an external 4.7-kΩ pull-up to VCCO. |
DNC | A4 | — | Do Not Connect. Leave unconnected. |
D6 | A5 | — | Do Not Connect. Leave unconnected. |
D7 | A6 | — | Do Not Connect. Leave unconnected. |
VCCINT | B1 | P | Positive 1.8-V supply voltage for internal logic. |
VCCO | B2 | P | Positive 3.3-V and 1.8-V supply voltage connected to the output voltage drivers and internal buffers. |
CLK | B3 | I | Configuration clock input. Each rising edge on the CLK input increments the internal address counter. Pin must be pulled High and Low using an external 100-Ω pull-up to VCCO and an external 100-Ω pull-down to Ground. Place resistors close to pin. |
CE | B4 | I | Chip Enable Input. When CE is High, the device is put into low-power standby mode, the address counter is reset, and the DATA and CLKOUT outputs are placed in a high impedance state. |
D5 | B5 | — | Do Not Connect. Leave unconnected. |
GND | B6 | G | Ground |
BUSY | C1 | — | Do Not Connect. Leave unconnected. |
CLKOUT | C2 | — | Do Not Connect. Leave unconnected. |
DNC | C3 | — | Do Not Connect. Leave unconnected. |
DNC | C4 | — | Do Not Connect. Leave unconnected. |
D4 | C5 | — | Do Not Connect. Leave unconnected. |
VCCO | C6 | P | Positive 3.3-V and 1.8-V supply voltage connected to the output voltage drivers and internal buffers. |
CF | D1 | I | Configuration pin. The CF pin must be pulled High using an external 4.7-kΩ pull-up to VCCO. Selects serial mode configuration. |
CEO | D2 | — | Do Not Connect. Leave unconnected. |
DNC | D3 | — | Do Not Connect. Leave unconnected. |
DNC | D4 | — | Do Not Connect. Leave unconnected. |
D3 | D5 | — | Do Not Connect. Leave unconnected. |
VCCO | D6 | P | Positive 3.3-V and 1.8-V supply voltage connected to the output voltage drivers and internal buffers. |
VCCINT | E1 | P | Positive 1.8-V supply voltage for internal logic. |
TMS | E2 | I | JTAG Mode Select Input. TMS has an internal 50-kΩ resistive pull-up to VCCJ. |
DNC | E3 | — | Do Not Connect. Leave unconnected. |
DNC | E4 | — | Do Not Connect. Leave unconnected. |
D2 | E5 | — | Do Not Connect. Leave unconnected. |
TDO | E6 | O | JTAG Serial Data Output. TDO has an internal 50-kΩ resistive pull-up to VCCJ. |
GND | F1 | G | Ground |
DNC | F2 | — | Do Not Connect. Leave unconnected. |
DNC | F3 | — | Do Not Connect. Leave unconnected. |
DNC | F4 | — | Do Not Connect. Leave unconnected. |
GND | F5 | G | Ground |
GND | F6 | G | Ground |
TDI | G1 | I | JTAG Serial Data Input. TDI has an internal 50k-Ω resistive pull-up to VCCJ. |
DNC | G2 | — | Do Not Connect. Leave unconnected. |
REV_SEL0 | G3 | I | Revision Select [1:0] Inputs. When the EN_EXT_SEL is Low, the Revision Select pins are used to select the design revision to be enabled. The Revision Select [1:0] inputs have an internal 50-kΩ resistive pull-up to VCCO. The REV_SEL0 pin must be pulled Low using an external 10-kΩ pull-down to Ground. The REV_SEL1 pin must be connected to Ground. |
REV_SEL1 | G4 | I | |
VCCO | G5 | P | Positive 3.3-V and 1.8-V supply voltage connected to the output voltage drivers and internal buffers. |
VCCINT | G6 | P | Positive 1.8-V supply voltage for internal logic. |
GND | H1 | G | Ground |
VCCJ | H2 | P | Positive 3.3-V JTAG I/O supply voltage connected to the TDO output voltage driver and TCK, TMS and TDI input buffers. |
TCK | H3 | I | JTAG Clock Input. This pin is the JTAG test clock. It sequences the TAP controller and all the JTAG test and programming electronics. |
EN_EXT_SEL | H4 | I | External Selection Input. EN_EXT_SEL has an internal 50-kΩ resistive pull- up to VCCO. The EN_EXT_SEL pin must be connected to Ground. |
D1 | H5 | — | Do Not Connect. Leave unconnected. |
D0 | H6 | O | DATA output pin to provide data for configuring the DLPC910 in serial mode. |