SPRS976E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
vdd | Core voltage domain supply | PWR | H7 , H12 , H13 , J10 , J11 , J15 , K12 , L12 , L15 , N12 , N16 , P10 , P14 |
vss | Ground | GND | A1 , A8 , A17 , A22 , B22 , E1 , G10 , G16 , H8 , H9 , H10 , H11 , H15 , H16 , J22 , K1 , K9 , K10 , K11 , K13 , K14 , K15 , K16 , M10 , M11 , M12 , M13 , M16 , N7 , N10 , P1 , P15 , P16 , R9 , R12 , R16 , T14 , V22 , AB1 , AB2 , AB7 , AB12 , AB16 , AB21 , AB22 |
vdd_dspeve | DSP-EVE voltage domain supply | PWR | K8 , L8 , M9 , P8 , P9 , P11 , P12 |
vdda_per | PER PLL and PER HSDIVIDER analog power supply | PWR | H14 |
vdda_ddr_dsp | EVE PLL, DPLL_DDR and DDR HSDIVIDER analog power supply | PWR | N8 |
vdda_gmac_core | GMAC PLL, GMAC HSDIVIDER, DPLL_CORE and CORE HSDIVIDER analog power supply | PWR | M8 |
vdda_osc | IO supply for oscillator section | PWR | E21 |
vssa_osc0 | OSC0 analog ground | GND | D21 |
vssa_osc1 | OSC1 analog ground | GND | C22 |
vdda_csi | CSI analog power supply | PWR | A14 |
vssa_csi | CSI analog ground | GND | B14 |
vdda_dac | DAC analog power supply | PWR | U19 |
vssa_dac | DAC analog ground | GND | T19 |
vdda_adc | ADC analog power supply | PWR | P22 |
vssa_adc | ADC analog ground | GND | P21 |
vdds18v | 1.8V power supply and Power Group bias supply | PWR | G12, J7, L16, P13, T11 |
vdds18v_ddr1 | 1.8v bias supply for Byte0, Byte2, ECC Byte, Addr Cmd | PWR | P7, T9 |
vdds18v_ddr2 | 1.8v bias supply for Addr Cmd | PWR | G7 |
vdds18v_ddr3 | 1.8v bias supply for Byte1, Byte3 | PWR | T16, V21 |
vdds_ddr1 | IO power supply for Byte0, Byte2, ECC Byte, Addr Cmd | PWR | R1, T7, T8, AA1, AB6 |
vdds_ddr2 | IO power supply for Addr Cmd | PWR | C2, E2, G6 |
vdds_ddr3 | IO power supply for Byte1, Byte3 | PWR | T15, AA22, AB19 |
vddshv1 | Dual Voltage (1.8V or 3.3V) power supply for the GENERAL Power Group pins | PWR | K2, K7, L7, M7 |
vddshv2 | Dual Voltage (1.8V or 3.3V) power supply for the GPMC Power Group pins | PWR | G8, G9, G11, B8 |
vddshv3 | Dual Voltage (1.8V or 3.3V) power supply for the UART1 and UART2 Power Group pins | PWR | G14 |
vddshv4 | Dual Voltage (1.8V or 3.3V) power supply for the RGMII Power Group pins | PWR | A18, E20 |
vddshv5 | Dual Voltage (1.8V or 3.3V) power supply for the VIN1 Power Group pins | PWR | H17, J16, J21 |
vddshv6 | Dual Voltage (1.8V or 3.3V) power supply for the VOUT1 Power Group pins | PWR | T10, T12, T13, AA16 |
cap_vddram_core1(1) | SRAM array supply for core voltage domain memories | CAP | N15 |
cap_vddram_core2(1) | SRAM array supply for core voltage domain memories | CAP | M15 |
cap_vddram_dspeve(1) | SRAM array supply for DSP-EVE memories | CAP | M14 |