SLLSEC6E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
PARAMETER | DESCRIPTION | NOTES | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
T2.16.1 | End of packet high time (with ‘0’ ending bit) | 250 | 300 | ns | ||
T2.16.2 | End of packet high time (with ‘1’ ending bit) | 250 | 300 | ns |