9.6.1.14 1KSCR Register (Address = 0xF) [reset = 0xF000]
1KSCR is shown in Figure 46 and described in Table 34.
Return to Summary Table.
Figure 46. 1KSCR Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
G_1000BX_FD |
G_1000BX_HD |
G_1000BT_FD |
G_1000BT_HD |
RESERVED |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x1 |
R-0x0 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
R-0x0 |
|
Table 34. 1KSCR Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15 |
G_1000BX_FD |
R |
0x1 |
1 = PHY supports 1000Base-X Full Duplex capability 0 = PHY does not support 1000Base-X Full Duplex capability
|
14 |
G_1000BX_HD |
R |
0x1 |
1 = PHY supports 1000Base-X Half Duplex capability 0 = PHY does not support 1000Base-X Half Duplex capability
|
13 |
G_1000BT_FD |
R |
0x1 |
1 = PHY supports 1000Base-T Full Duplex capability 0 = PHY does not support 1000Base-T Full Duplex capability
|
12 |
G_1000BT_HD |
R |
0x1 |
1 = PHY supports 1000Base-T Half Duplex capability 0 = PHY does not support 1000Base-T Half Duplex capability
|
11-0 |
RESERVED |
R |
0x0 |
Reserved
|