SNLS614A September 2018 – December 2018 DP83869HM
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1000Base-X/SGMII INPUT | ||||||
Input differential voltage tolerance | SI_P and SI_N, AC coupled | 0.35 | 0.5 | 2.0 | V | |
Receiver differential input impedance (DC) | 80 | 100 | 120 | Ohm | ||
Frequency tolerance | SI_P and SI_N, AC coupled | -100 | +100 | ppm | ||
1000Base-X OUTPUT | ||||||
Clock signal duty cycle | SO_P and SO_N, AC coupled, 0101010101 pattern | 48 | 52 | % | ||
Vod fall time (20%-80%) | SO_P and SO_N, AC coupled, 0101010101 pattern | 100 | 200 | ps | ||
Vod rise time (20%-80%) | SO_P and SO_N, AC coupled, 0101010101 pattern | 100 | 200 | ps | ||
Total Ouput Jitter | SO_P and SO_N, AC coupled | 192 | ps | |||
Output Differential Voltage (Configuration bits for 0.6V - 1.27V; Default at 1.1V) | SO_P and SO_N, AC coupled | 1060 | 1100 | 1140 | mV | |
100Base-FX OUTPUT | ||||||
Clock signal duty cycle at 625MHz | SO_P and SO_N, AC coupled | 55 | % | |||
Vod fall time (20%-80%) | SO_P and SO_N, AC coupled | 330 | ps | |||
Vod rise time (20%-80%) | SO_P and SO_N, AC coupled | 330 | ps | |||
Jitter | SO_P and SO_N, AC coupled | 192 | ps | |||
Output Differential Voltage (Configuration bits for 0.6V - 1.8V) | SO_P and SO_N, AC coupled | 450 | 910 | mV | ||
SGMII OUTPUT | ||||||
Clock signal duty cycle @625MHz | SO_P and SO_N, AC coupled, 0101010101 pattern | 48 | 52 | % | ||
Vod fall time (20%-80%) | SO_P and SO_N, AC coupled, 0101010101 pattern | 100 | 200 | ps | ||
Vod rise time (20%-80%) | SO_P and SO_N, AC coupled, 0101010101 pattern | 100 | 200 | ps | ||
Output Jitter | SO_P and SO_N, AC coupled | 300 | ps | |||
Output Differential Voltage (Configuration bits for 0.6V - 1.27V; Default at 1.1V) | SO_P and SO_N, AC coupled | 1060 | 1100 | 1140 | mV | |
IEEE Tx CONFORMANCE (1000BaseT) | ||||||
Output Differential Voltage | Normal Mode, All channels | 0.67 | 0.745 | 0.82 | V | |
IEEE Tx CONFORMANCE (100BaseTx) | ||||||
Output Differential Voltage | Normal Mode, Channels A and B | 0.95 | 1.00 | 1.05 | V | |
IEEE Tx CONFORMANCE (10BaseTe) | ||||||
Output Differential Voltage | 1.75 | V | ||||
POWER CONSUMPTION Copper mode (100m cable, 50% utilization) | ||||||
Total | RGMII to Copper (1G) | Room Temperature, Nominal supply voltages | 483 | mW | ||
RGMII to Copper (100M) | 215 | mW | ||||
RGMII to Copper (10M) | 260 | mW | ||||
MII to Copper (100M) | 212 | mW | ||||
MII to Copper (10M) | 261 | mW | ||||
SGMII to Copper (1G) | 496 | mW | ||||
SGMII to Copper (100M) | 251 | mW | ||||
SGMII to Copper (10M) | 294 | mW | ||||
POWER CONSUMPTION Fiber mode (50% utilization) | ||||||
Total | RGMII to 1000Base-X | Room Temperature, Nominal supply voltages | 142 | mW | ||
RGMII to 100Base-FX | 111 | mW | ||||
MII to 100Base-FX | 107 | mW | ||||
POWER CONSUMPTION R2S mode (50% utilization) | ||||||
Total | RGMII to SGMII (1G) | Room Temperature, Nominal supply voltages | 142 | mW | ||
RGMII to SGMII (100M) | 120 | mW | ||||
RGMII to SGMII (10M) | 117 | mW | ||||
POWER CONSUMPTION S2R mode (50% utilization) | ||||||
Total | SGMII to RGMII (1G) | Room Temperature, Nominal supply voltages | 142 | mW | ||
SGMII to RGMII (100M) | 121 | mW | ||||
SGMII to RGMII (10M) | 117 | mW | ||||
POWER CONSUMPTION Cu-Fiber mode (100m cable, 50% utilization) | ||||||
Total | 1000Base-TX to 1000Base-FX | Room Temperature, Nominal supply voltage | 495 | mW | ||
100Base-TX to 100Base-FX | 243 | mW | ||||
POWER CONSUMPTION Low power modes | ||||||
Total | IEEE Power Down | Room Temperature, Nominal Voltages | 76 | mW | ||
Active Sleep | 165 | mW | ||||
RESET | 82 | mW | ||||
BOOTSTRAP DC CHARACTERISTICS (4 Level) (PHY address pins) | ||||||
VMODE0 | Mode 0 Strap Voltage Range | 0 | 0.093 x VDDIO | V | ||
VMODE1 | Mode 1 Strap Voltage Range | 0.136 x VDDIO | 0.184 x VDDIO | V | ||
VMODE2 | Mode 2 Strap Voltage Range | 0.219 x VDDIO | 0.280 x VDDIO | V | ||
VMODE3 | Mode 3 Strap Voltage Range | 0.6 x VDDIO | 0.888 x VDDIO | V | ||
BOOTSTRAP DC CHARACTERISTICS (2 Level) | ||||||
VMODE0 | Mode 0 Strap Voltage Range | 0 | 0.18 x VDDIO | V | ||
VMODE1 | Mode 1 Strap Voltage Range | 0.5 x VDDIO | 0.88 x VDDIO | V | ||
IO CHARACTERISTICS | ||||||
VIH | High Level Input Voltage | VDDIO = 3.3V ±5% | 2 | V | ||
VIL | Low Level Input Voltage | VDDIO = 3.3V ±5% | 0.8 | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 3.3V ±5% | 2.4 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 3.3V ±5% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 2.5V ±5% | 1.7 | V | ||
VIL | Low Level Input Voltage | VDDIO = 2.5V ±5% | 0.7 | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 2.5V ±5% | 2 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 2.5V ±5% | 0.4 | V | ||
VIH | High Level Input Voltage | VDDIO = 1.8V ±5% | 0.65*VDDIO | V | ||
VIL | Low Level Input Voltage | VDDIO = 1.8V ±5% | 0.35*VDDIO | V | ||
VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 1.8V ±5% | VDDIO-0.45 | V | ||
VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 1.8V ±5% | 0.45 | V | ||
IIH | Input High Current | TA = -40℃ to 125℃, VIN=VDDIO | -20 | 20 | µA | |
IIL | Input Low Current | TA = -40℃ to 125℃, VIN=GND | -20 | 20 | µA | |
Iozh | Tri-state Output High Current | TA = -40℃ to 125℃, VOUT=VDDIO | -20 | 20 | µA | |
Iozl | Tri-state Output Low Current | TA = -40℃ to 125℃, VOUT=GND | -20 | 20 | µA | |
Rpulldn | Internal Pull Down Resistor | 6.75 | 9 | 11.25 | kΩ | |
XI VIH | High Level Input Voltage | 1.2 | VDDIO | V | ||
XI VIL | Low Level Input Voltage | 0.6 | V | |||
CIN | Input Capacitance XI | 1 | pF | |||
CIN | Input Capacitance INPUT PINS | 5 | pF | |||
COUT | Output Capacitance XO | 1 | pF | |||
COUT | Output Capacitance OUTPUT PINS | 5 | pF | |||
Rseries | Integrated MAC Series Termination Resistor | RX_D[3:0], RX_ER, RX_DV, RX_CLK | 50 | Ω |