9.6.1.73 FX_LOCNP Register (Address = 0xC07) [reset = 0x2001]
FX_LOCNP is shown in Figure 105 and described in Table 93.
Return to Summary Table.
Figure 105. FX_LOCNP Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
NP_TX_NEXT_PAGE |
RESERVED |
NP_TX_MESSAGE_PAGE_MODE |
NP_TX_ACK_2 |
NP_TX_TOGGLE |
NP_TX_MESSAGE_FIELD |
R/W-0x0 |
R-0x0 |
R/W-0x1 |
R/W-0x0 |
R-0x0 |
R/W-0x1 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
NP_TX_MESSAGE_FIELD |
R/W-0x1 |
|
Table 93. FX_LOCNP Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15 |
NP_TX_NEXT_PAGE |
R/W |
0x0 |
0: if last page 1: if there is more pages to transmit
|
14 |
RESERVED |
R |
0x0 |
Reserved
|
13 |
NP_TX_MESSAGE_PAGE_MODE |
R/W |
0x1 |
0: unformatted page 1: message page
|
12 |
NP_TX_ACK_2 |
R/W |
0x0 |
device has the ability to comply with the message 0: cannot comply with message. 1: comply with message.
|
11 |
NP_TX_TOGGLE |
R |
0x0 |
0: previous value of the transmitted link codeword equalled logic one. 1: previous value of the transmitted link codeword equalled logic zero
|
10-0 |
NP_TX_MESSAGE_FIELD |
R/W |
0x1 |
Message code field as defined in IEEE Annex 28C
|