15 |
STTS_100B_T4 |
R |
0x0 |
Return Always 0. Device doesn 't support 100BASE-T4 mode
|
14 |
STTS_100B_X_FD |
R |
0x1 |
Return Always 1. Device supports 100BASE-FX Full-Duplex
|
13 |
STTS_100B_X_HD |
R |
0x1 |
Return Always 1. Device supports 100BASE-FX Half-Duplex
|
12 |
STTS_10B_FD |
R |
0x0 |
Return Always 0. Device doesn 't support 10Mbps fiber mode
|
11 |
STTS_10B_HD |
R |
0x0 |
Return Always 0. Device doesn 't support 10Mbps fiber mode
|
10 |
STTS_100B_T2_FD |
R |
0x0 |
Return Always 0. Device doesn 't support 100BASE-T2 mode
|
9 |
STTS_100B_T2_HD |
R |
0x0 |
Return Always 0. Device doesn 't support 100BASE-T2 mode
|
8 |
STTS_EXTENDED_STATUS |
R |
0x1 |
Return Always 1. Extended status information in register15
|
7 |
RESERVED |
R |
0x0 |
Reserved
|
6 |
STTS_MF_PREAMBLE_SUPRSN |
R |
0x1 |
Return Always 1. Phy accepts management frames with preamble suppressed.
|
5 |
STTS_ANEG_COMPLETE |
R |
0x0 |
1: Auto negotiation process complete
0:Auto negotiation process not complete
|
4 |
STTS_REMOTE_FAULT |
R |
0x0 |
1: Remote fault condition detected
0:Remote fault condition not detected
|
3 |
STTS_ANEG_ABILITY |
R |
0x1 |
Return Always 1. Device capable of performing Auto-Negotiation
|
2 |
STTS_LINK_STATUS |
R |
0x0 |
1: link-up 0: link down Indicates 100FX link-up in 100FX and 100FX MC Mode.
Indicates 1000X link-up in 1000X and 1000X MC mode.
In RGMII-SGMII mode, it indicates SGMII link-up and LP link up if Autoneg is enabled else(if autoneg disabled) it indicates SGMII link-up.
In SGMII-RGMII mode, it indicates LP link-up
|
1 |
STTS_JABBER_DET |
R |
0x0 |
Return 0.
|
0 |
STTS_EXTENDED_CAPABILITY |
R |
0x1 |
Return Always 1. Device supports Extended register capabilities
|