9.6.1.31 GEN_CFG_FLD_THR Register (Address = 0x2E) [reset = 0x221]
GEN_CFG_FLD_THR is shown in Figure 63 and described in Table 51.
Return to Summary Table.
Figure 63. GEN_CFG_FLD_THR Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
RESERVED |
ENERGY_WINDOW_LEN_FLD |
R-0x0 |
R/W-0x2 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
ENERGY_ON_FLD_THR |
RESERVED |
ENERGY_LOST_FLD_THR |
R-0x0 |
R/W-0x2 |
R-0x0 |
R/W-0x1 |
|
Table 51. GEN_CFG_FLD_THR Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-11 |
RESERVED |
R |
0x0 |
Reserved
|
10-8 |
ENERGY_WINDOW_LEN_FLD |
R/W |
0x2 |
window length in FLD energy lost mode for energy detection accumulator
|
7 |
RESERVED |
R |
0x0 |
Reserved
|
6-4 |
ENERGY_ON_FLD_THR |
R/W |
0x2 |
energy lost threshold for FLD energy lost mode. energy_detected indication will be asserted when energy detector accumulator exceeds this threshold.
|
3 |
RESERVED |
R |
0x0 |
Reserved
|
2-0 |
ENERGY_LOST_FLD_THR |
R/W |
0x1 |
energy lost threshold for FLD energy lost mode energy_lost indication will be asserted if energy detector accumulator falls below this threshold.
|