SNLS614A September 2018 – December 2018 DP83869HM
PRODUCTION DATA.
GEN_CFG1 is shown in Figure 42 and described in Table 30.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TEST_MODE | MASTER_SLAVE_MAN_CFG_EN | MASTER_SLAVE_MAN_CFG_VAL | PORT_TYPE | G_1000BT_FD_ADV | G_1000BT_HD_ADV | ||
R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x1 | R/W-0x1 | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TDR_AUTO_RUN | RESERVED | ||||||
R/W-0x0 | R-0x0 | ||||||