15 |
MS_CONFIG_FAULT |
RC |
0x0 |
1 = Master/Slave configuration fault detected 0 = No Master/Slave configuration fault detected THIS STATUS IS LH (Latched-High)
|
14 |
MS_CONFIG_RES |
R |
0x0 |
1 = Local PHY configuration resolved to Master 0 = Local PHY configuration resolved to Slave
|
13 |
LOC_RCVR_STATUS_1 |
R |
0x0 |
1 = Local receiver is OK 0 = Local receiver is not OK
|
12 |
REM_RCVR_STATUS |
R |
0x0 |
1 = Remote receiver is OK 0 = Remote receiver is not OK
|
11 |
LP_1000BT_FD_ABILITY |
R |
0x0 |
1 = Link partner supports 1000Base-T Full Duplex ability 0 = Link partner does not support 1000Base-T Full Duplex ability
|
10 |
LP_1000BT_HD_ABILITY |
R |
0x0 |
1 = Link partner supports 1000Base-T Half Duplex ability 0 = Link partner does not support 1000Base-T Half Duplex ability
|
9-8 |
RESERVED |
R |
0x0 |
Reserved
|
7-0 |
IDLE_ERR_COUNT |
R |
0x0 |
1000Base-T Idle Error Counter
|