15 |
AUTONEG_ERR |
RC |
0x0 |
1 = Auto-Negotiation error has occurred 0 = Auto-Negotiation error has not occurred THIS BIT IS LH (Latched-High)
|
14 |
SPEED_CHNG |
RC |
0x0 |
1 = Link speed has changed 0 = Link speed has not changed THIS BIT IS LH (Latched-High)
|
13 |
DUPLEX_MODE_CHNG |
RC |
0x0 |
1 = Duplex mode has changed 0 = Duplex mode has not changed THIS BIT IS LH (Latched-High)
|
12 |
PAGE_RECEIVED |
RC |
0x0 |
1 = Page has been received 0 = Page has not been received THIS BIT IS LH (Latched-High)
|
11 |
AUTONEG_COMP |
RC |
0x0 |
1 = Auto-Negotiation has completed 0 = Auto-Negotiation has not completed THIS BIT IS LH (Latched-High)
|
10 |
LINK_STATUS_CHNG |
RC |
0x0 |
1 = Link status has changed 0 = Link status has not changed THIS BIT IS LH (Latched-High)
|
9 |
EEE_ERR_STATUS |
R |
0x0 |
1 = EEE error has been detected
|
8 |
FALSE_CARRIER |
RC |
0x0 |
1 = Enable interrupt 0 = Disable interrupt THIS BIT IS LH (Latched-High)
|
7 |
ADC_FIFO_OVF_UNF |
RC |
0x0 |
1 = Overflow / underflow has been detected in one of ADC's FIFOs THIS BIT IS LH (Latched-High)
|
6 |
MDI_CROSSOVER_CHNG |
RC |
0x0 |
1 = MDI crossover has changed 0 = MDI crossover has not changed THIS BIT IS LH (Latched-High)
|
5 |
SPEED_OPT_EVENT |
RC |
0x0 |
1 = MDI crossover has changed 0 = MDI crossover has not changed THIS BIT IS LH (Latched-High)
|
4 |
SLEEP_MODE_CHNG |
RC |
0x0 |
1 = Sleep mode has changed 0 = Sleep mode has not changed THIS BIT IS LH (Latched-High)
|
3 |
WOL_STATUS |
R |
0x0 |
1 = WoL (or pattern) packet has been received
|
2 |
XGMII_ERR_STATUS |
R |
0x0 |
1 = Overflow / underflow has been detected in one of GMII / RGMII / SGMII buffers NOTE: this indication have issue, recommend to not put on DS, unless proven otherwise on the lab, CDDS #475
|
1 |
POLARITY_CHNG |
R |
0x0 |
1 = Data polarity has changed 0 = Data polarity has not changed THIS BIT IS LH (Latchde-High)
|
0 |
JABBER |
RC |
0x0 |
1 = Jabber detected 0 = Jabber not detected THIS BIT IS LH (Latched-High)
|