15-14 |
SPEED_SEL |
R |
0x0 |
00 = 10Mbps 01 = 100Mbps 10 = 1000Mbps 11 = Reserved
|
13 |
DUPLEX_MODE_ENV |
R |
0x0 |
1 = Full duplex 0 = Half duplex
|
12 |
PAGE_RECEIVED_2 |
RC |
0x0 |
1 = Page received 0 = Page not received THIS BIT IS LH (Latched-High)
|
11 |
SPEED_DUPLEX_RESOLVED |
R |
0x0 |
1 = Auto-Negotiation completed or disabled 0 = Auto-Negotiation enabled and not completed
|
10 |
LINK_STATUS_2 |
R |
0x0 |
1 = Link is up 0 = Link is down
|
9 |
MDI_X_MODE_CD_1 |
R |
0x0 |
1 = MDI-X 0 = MDI
|
8 |
MDI_X_MODE_AB_1 |
R |
0x0 |
1 = MDI-X 0 = MDI
|
7 |
SPEED_OPT_STATUS |
R |
0x0 |
1 = Auto-Negotiation is currently being performed with Speed Optimization masking 1000BaseT abilities (Valid only during Auto-Negotiation) 0 = Auto-Negotiation is currently being performed without Speed Optimization
|
6 |
SLEEP_MODE |
R |
0x0 |
1 = Sleep 0 = Active
|
5-2 |
WIRE_CROSS |
R |
0x0 |
Indicates channels [D,C,B,A] polarity in 1000BT link 1 = Channel polarity is reversed 0 = Channel polarity is normal
|
1 |
DATA_POLARITY |
R |
0x0 |
1 = 10BT is in normal polarity 0 = 10BT is in reversed polarity
|
0 |
JABBER_DTCT_2 |
R |
0x0 |
1 = Jabber 0 = No Jabber
|