SNLS614A September 2018 – December 2018 DP83869HM
PRODUCTION DATA.
PHYIDR1 is shown in Figure 35 and described in Table 23.
Return to Summary Table.
The PHY Identifier Registers #1 and #2 together form a unique identifier for the DP83869. The Identifier consists of a concatenation of the Organizationally Unique Identifier (OUI), the vendor's model number and the model revision number. A PHY may return a value of zero in each of the 32 bits of the PHY Identifier if esired. The PHY Identifier is intended to support network management. Texas Instruments' IEEE assigned OUI is 080028h.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUI_MSB | |||||||||||||||
R-0x2000 | |||||||||||||||