SNLS614A September 2018 – December 2018 DP83869HM
PRODUCTION DATA.
REGCR is shown in Figure 44 and described in Table 32.
Return to Summary Table.
This register is the MDIO Manageable MMD access control. In general, register REGCR (4:0) is the device address DEVAD that directs any accesses of the ADDAR (0x000E) register to the appropriate MMD. REGCR also contains selection bits for auto increment of the data register. This register contains the device address to be written to access the extended registers. Write 0x1F into bits 4:0 of this register. REGCR also contains selection bits (15:14) for the address auto-increment mode of ADDAR.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
G_FUNCTION | RESERVED | ||||||
R/W-0x0 | R-0x0 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DEVAD | ||||||
R-0x0 | R/W-0x0 | ||||||