9.6.1.35 SGMII_AUTO_NEG_STATUS Register (Address = 0x37) [reset = 0x0]
SGMII_AUTO_NEG_STATUS is shown in Figure 67 and described in Table 55.
Return to Summary Table.
Figure 67. SGMII_AUTO_NEG_STATUS Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
RESERVED |
R-0x0 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
SGMII_PAGE_RX |
SGMII_AUTONEG_COMPLETE |
R-0x0 |
R-0x0 |
R-0x0 |
|
Table 55. SGMII_AUTO_NEG_STATUS Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-2 |
RESERVED |
R |
0x0 |
Reserved
|
1 |
SGMII_PAGE_RX |
R |
0x0 |
1b = indicate that a new auto-neg page was received
|
0 |
SGMII_AUTONEG_COMPLETE |
R |
0x0 |
1b = Auto-Negotiation process completed 0b = Auto-Negotiation process not completed
|