SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Undervoltage Interrupt | Overvoltage Interrupt | Reserved | Overtemperature Interrupt | Sleep Mode Interrupt | Polarity Change Interrupt | Jabber Detect Interrupt | |
RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Undervoltage Interrupt Enable | Overvoltage Interrupt Enable | Reserved | Overtemperature Interrupt Enable | Sleep Mode Event Enable | Polarity Change Interrupt Enable | Jabber Detect Interrupt Enable | |
RW-0 | RW-0 | RO-0 | RW-0 | RW-0 | RW-0 | RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | Undervoltage Interrupt | RO, LH | 0 | Undervoltage Interrupt:
1 = Undervoltage event interrupt pending 0 = No undervoltage event pending |
14 | Overvoltage Interrupt | RO, LH | 0 | Overvoltage Interrupt:
1 = Overvoltage event interrupt pending 0 = No overvoltage event pending |
13:12 | Reserved | RO, LH | 0 | Reserved |
11 | Overtemperature Interrupt | RO, LH | 0 | Overtemperature Interrupt:
1 = Overtemperature event interrupt pending 0 = No overtemperature event pending |
10 | Sleep Mode Interrupt | RO, LH | 0 | Sleep Mode Interrupt:
1 = Sleep mode event interrupt is pending 0 = No Sleep mode event pending |
9 | Polarity Change Interrupt | RO, LH | 0 | Polarity Change Interrupt:
1 = Data polarity change interrupt pending 0 = No Data polarity even pending |
8 | Jabber Detect Interrupt | RO, LH | 0 | Jabber Detect Interrupt:
1 = Jabber detect event interrupt pending 0 = No Jabber detect event pending |
7 | Undervoltage Interrupt Enable | RW | 0 | Enable interrupt on undervoltage event |
6 | Overvoltage Interrupt Enable | RW | 0 | Enable interrupt on overvoltage event |
5 :4 | Reserved | RO | 0 | Reserved |
3 | Overtemperature Interrupt Enable | RW | 0 | Enable interrupt on overtemperature event |
2 | Sleep Mode Event Enable | RW | 0 | Enable Interrupt on sleep mode event |
1 | Polarity Change Interrupt Enable | RW | 0 | Enable Interrupt on change of polarity status |
0 | Jabber Detect Interrupt Enable | RW | 0 | Enable Interrupt on Jabber detection event |