SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | LPS Mode Selection | ||||||
RW-0000 00 | RW-00 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
RW-1100 0011 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:10 | Reserved | RW | 0000 00 | Reserved |
9:8 | LPS Mode Selection | RW | 00 | LPS Mode Selection:
00 = Reserved 01 = Reserved 10 = Reserved 11 = Sdn[1] scrambled stream |
7:0 | Reserved | RW | 1100 0011 | Reserved |
NOTE
The following registers reside in the MMD1 register field. To access these registers, the DEVID must be 0x1.