SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Undervoltage Threshold Configuration | Reserved | Overvoltage Threshold Configuration | ||||
RW-0 | RW-111 | RW-0 | RW-000 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Overtemperature Threshold Configuration | ||||||
RW-0 | RW-111 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | RW | 0 | Reserved |
14:12 | Undervoltage Threshold Configuration | RW | 111 | Undervoltage Threshold Configuration:
000 = Voltage > VDD + 9% 001 = VDD + 1.5% < Voltage < VDD + 9% 010 = VDD - 4.5% < Voltage < VDD + 1.5% 011 = VDD - 7.5% < Voltage < VDD - 4.5% 100 = VDD - 10.5% < Voltage < VDD - 7.5% 101 = VDD - 13.5% < Voltage < VDD - 10.5% 110 = VDD - 16.5% < Voltage < VDD - 13.5% 111 = Voltage < VDD - 16.5% Note 1: VDD = 1.8 V, 2.5 V or 3.3 V Note 2: VDD +/- X% represents VDD +/- VDD*(X)/100 |
11 | Reserved | RW | 0 | Reserved |
10:8 | Overvoltage Threshold Configuration | RW | 000 | Overvoltage Threshold Configuration:
000 = Voltage > VDD + 9% 001 = VDD + 1.5% < Voltage < VDD + 9% 010 = VDD - 4.5% < Voltage < VDD + 1.5% 011 = VDD - 7.5% < Voltage < VDD - 4.5% 100 = VDD - 10.5% < Voltage < VDD - 7.5% 101 = VDD - 13.5% < Voltage < VDD - 10.5% 110 = VDD - 16.5% < Voltage < VDD - 13.5% 111 = Voltage < VDD - 16.5% Note 1: VDD = 1.8 V, 2.5 V or 3.3 V Note 2: VDD +/- X% represents VDD +/- VDD*(X)/100 |
7:3 | Reserved | RW | 0 | Reserved |
2:0 | Overtemperature Threshold Configuration | RW | 111 | Overtemperature Threshold Configuration:
000 = Temperature < -40oC 001 = -40oC < Temperature < 0oC 010 = 0oC < Temperature < 30oC 011 = 30oC < Temperature < 70oC 100 = 70oC < Temperature < 100oC 101 = 100oC < Temperature < 135oC 110 = 135oC < Temperature < 165oC 111 = Temperature > 165oC |