SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
CAUTION
The OPP voltage and frequency values may change following the silicon characterization result.
Table 5-1 describes the maximum supported frequency per speed grade for DRA77xP/DRA76xP devices.
| Device Speed | Maximum frequency (MHz) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MPU | DSP | EVE | IVA | ISP | GPU | IPU | L3 | DDR3/DDR3L | DDR2 | |
| DRA7xxxS | 1800 | 850 | 650(1) | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| DRA7xxxP | 1500 | 850 | 650 (1) | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| DRA7xxxL | 1176 | 850 | 650 (1) | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| DRA7xxxJ | 1000 | 850 | 650 (1) | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |