SPRS975H August 2016 – February 2020 DRA780 , DRA781 , DRA782 , DRA783 , DRA784 , DRA785 , DRA786 , DRA787 , DRA788
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
5 | tsu(RXD-RXCH) | Setup time, receive selected signals valid before rgmiin_rxc high/low | 1.15 | ns | |
6 | th(RXCH-RXD) | Hold time, receive selected signals valid after rgmiin_rxc high/low | 1.15 | ns |
Table 5-65, Table 5-66 and Figure 5-53 present switching characteristics for rgmiin_txctl - RGMIIn Operation for 10/100/1000 Mbit/s