SPRSP35J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
---|---|---|---|
WKUP_GPIO0_0 | General Purpose Input/Output | IO | F26 |
WKUP_GPIO0_1 | General Purpose Input/Output | IO | F25 |
WKUP_GPIO0_2 | General Purpose Input/Output | IO | F28 |
WKUP_GPIO0_3 | General Purpose Input/Output | IO | F27 |
WKUP_GPIO0_4 | General Purpose Input/Output | IO | G25 |
WKUP_GPIO0_5 | General Purpose Input/Output | IO | G24 |
WKUP_GPIO0_6 | General Purpose Input/Output | IO | F29 |
WKUP_GPIO0_7 | General Purpose Input/Output | IO | G28 |
WKUP_GPIO0_8 | General Purpose Input/Output | IO | G27 |
WKUP_GPIO0_9 | General Purpose Input/Output | IO | G26 |
WKUP_GPIO0_10 | General Purpose Input/Output | IO | H26 |
WKUP_GPIO0_11 | General Purpose Input/Output | IO | H27 |
WKUP_GPIO0_12 | General Purpose Input/Output | IO | G29 |
WKUP_GPIO0_13 | General Purpose Input/Output | IO | H28 |
WKUP_GPIO0_14 | General Purpose Input/Output | IO | H29 |
WKUP_GPIO0_15 | General Purpose Input/Output | IO | J27 |
WKUP_GPIO0_16 | General Purpose Input/Output | IO | E20 |
WKUP_GPIO0_17 | General Purpose Input/Output | IO | C21 |
WKUP_GPIO0_18 | General Purpose Input/Output | IO | D21 |
WKUP_GPIO0_19 | General Purpose Input/Output | IO | D20 |
WKUP_GPIO0_20 | General Purpose Input/Output | IO | G19 |
WKUP_GPIO0_21 | General Purpose Input/Output | IO | G20 |
WKUP_GPIO0_22 | General Purpose Input/Output | IO | F20 |
WKUP_GPIO0_23 | General Purpose Input/Output | IO | F21 |
WKUP_GPIO0_24 | General Purpose Input/Output | IO | E21 |
WKUP_GPIO0_25 | General Purpose Input/Output | IO | B22 |
WKUP_GPIO0_26 | General Purpose Input/Output | IO | G21 |
WKUP_GPIO0_27 | General Purpose Input/Output | IO | F19 |
WKUP_GPIO0_28 | General Purpose Input/Output | IO | E19 |
WKUP_GPIO0_29 | General Purpose Input/Output | IO | F22 |
WKUP_GPIO0_30 | General Purpose Input/Output | IO | A23 |
WKUP_GPIO0_31 | General Purpose Input/Output | IO | B23 |
WKUP_GPIO0_32 | General Purpose Input/Output | IO | D22 |
WKUP_GPIO0_33 | General Purpose Input/Output | IO | G22 |
WKUP_GPIO0_34 | General Purpose Input/Output | IO | D23 |
WKUP_GPIO0_35 | General Purpose Input/Output | IO | C23 |
WKUP_GPIO0_36 | General Purpose Input/Output | IO | C22 |
WKUP_GPIO0_37 | General Purpose Input/Output | IO | E22 |
WKUP_GPIO0_38 | General Purpose Input/Output | IO | B27 |
WKUP_GPIO0_39 | General Purpose Input/Output | IO | C25 |
WKUP_GPIO0_40 | General Purpose Input/Output | IO | A28 |
WKUP_GPIO0_41 | General Purpose Input/Output | IO | A27 |
WKUP_GPIO0_42 | General Purpose Input/Output | IO | A26 |
WKUP_GPIO0_43 | General Purpose Input/Output | IO | B25 |
WKUP_GPIO0_44 | General Purpose Input/Output | IO | B26 |
WKUP_GPIO0_45 | General Purpose Input/Output | IO | C24 |
WKUP_GPIO0_46 | General Purpose Input/Output | IO | A25 |
WKUP_GPIO0_47 | General Purpose Input/Output | IO | D24 |
WKUP_GPIO0_48 | General Purpose Input/Output | IO | A24 |
WKUP_GPIO0_49 | General Purpose Input/Output | IO | B24 |
WKUP_GPIO0_50 | General Purpose Input/Output | IO | E23 |
WKUP_GPIO0_51 | General Purpose Input/Output | IO | F23 |
WKUP_GPIO0_52 | General Purpose Input/Output | IO | E27 |
WKUP_GPIO0_53 | General Purpose Input/Output | IO | E24 |
WKUP_GPIO0_54 | General Purpose Input/Output | IO | E28 |
WKUP_GPIO0_55 | General Purpose Input/Output | IO | E25 |
WKUP_GPIO0_56 | General Purpose Input/Output | IO | J29 |
WKUP_GPIO0_57 | General Purpose Input/Output | IO | J28 |
WKUP_GPIO0_58 | General Purpose Input/Output | IO | D29 |
WKUP_GPIO0_59 | General Purpose Input/Output | IO | C29 |
WKUP_GPIO0_60 | General Purpose Input/Output | IO | D26 |
WKUP_GPIO0_61 | General Purpose Input/Output | IO | D25 |
WKUP_GPIO0_62 | General Purpose Input/Output | IO | J25 |
WKUP_GPIO0_63 | General Purpose Input/Output | IO | H24 |
WKUP_GPIO0_64 | General Purpose Input/Output | IO | J26 |
WKUP_GPIO0_65 | General Purpose Input/Output | IO | H25 |
WKUP_GPIO0_66 | General Purpose Input/Output | IO | E26 |
WKUP_GPIO0_67 | General Purpose Input/Output | IO | G23 |