SPRSP35J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | MODE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
RGMII6 | tc(txc) | Cycle time, RGMII[x]_TXC | 10Mbps | 360 | 440 | ns | |
100Mbps | 36 | 44 | ns | ||||
1000Mbps | 7.2 | 8.8 | ns | ||||
RGMII7 | tw(txcH) | Pulse duration, RGMII[x]_TXC high | 10Mbps | 160 | 240 | ns | |
100Mbps | 16 | 24 | ns | ||||
1000Mbps | 3.6 | 4.4 | ns | ||||
RGMII8 | tw(txcL) | Pulse duration, RGMII[x]_TXC low | 10Mbps | 160 | 240 | ns | |
100Mbps | 16 | 24 | ns | ||||
1000Mbps | 3.6 | 4.4 | ns |