SPRSP35J February 2019 – August 2021 DRA829J , DRA829V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
BALL NAMES: ALL other IOs | |||||||
BALL NUMBERS: ALL other IOs | |||||||
1.8-V MODE | |||||||
VIL | Input Low Voltage | 0.35 × VDD(1) | V | ||||
VILSS | Input Low Voltage Steady State | 0.3 × VDD(1) | V | ||||
VIH | Input High Voltage | 0.65 × VDD(1) | V | ||||
VIHSS | Input High Voltage Steady State | 0.85 × VDD(1) | V | ||||
VHYS | Input Hysteresis Voltage | 150 | mV | ||||
IIN | Input Leakage Current. | VI = 1.8 V or 0 V | ±10 | µA | |||
RPU | Pull-up Resistor | 15 | 22 | 30 | kΩ | ||
RPD | Pull-down Resistor | 15 | 22 | 30 | kΩ | ||
VOL | Output Low Voltage | 0.45 | V | ||||
VOH | Output High Voltage | VDD(1) - 0.45 | V | ||||
IOL | Low Level Output Current | VOL(MAX) | 3 | mA | |||
IOH | High Level Output Current | VOH(MIN) | 3 | mA | |||
3.3-V MODE | |||||||
VIL | Input Low Voltage | 0.8 | V | ||||
VILSS | Input Low Voltage Steady State | 0.6 | V | ||||
VIH | Input High Voltage | 2.0 | V | ||||
VIHSS | Input High Voltage Steady State | 2.0 | V | ||||
VHYS | Input Hysteresis Voltage | 150 | mV | ||||
IIN | Input Leakage Current. | VI = 3.3 V or 0 V | ±10 | µA | |||
RPD | Pull-down Resistor | 15 | 22 | 30 | kΩ | ||
VOL | Output Low Voltage | 0.4 | V | ||||
VOH | Output High Voltage | 2.4 | V | ||||
IOL | Low Level Output Current | VOL(MAX) | 5 | mA | |||
IOH | High Level Output Current | VOH(MIN) | 6 | mA |