SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | eeReadyStatus |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:1 | Reserved | R | 0x00 | Do not access these bits. |
0 | eeReadyStatus | R | 0 | EEPROM status bit.
0: EEPROM not ready for read/write access 1: EEPROM ready for read/write access |