SLVSE89C August 2017 – June 2020 DRV10987
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SpeedCmd[7] | SpeedCmd[6] | SpeedCmd[5] | SpeedCmd[4] | SpeedCmd[3] | SpeedCmd[2] | SpeedCmd[1] | SpeedCmd[0] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
spdCmdBuffer[[7] | spdCmdBuffer[[6] | spdCmdBuffer[[5] | spdCmdBuffer[[4] | spdCmdBuffer[[3] | spdCmdBuffer[[2] | spdCmdBuffer[[1] | spdCmdBuffer[[0] |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | SpeedCmd[7:0] | R | 0x0 | 8-bit value indicating the speed command based on analog or PWMin or I2C.
FF indicates 100% speed command. |
7:0 | spdCmdBuffer[7:0] | R | 0x0 | 8-bit value indicating the speed command after buffer output.
FF indicates 100% speed command. |