SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | OL_LRA_PERIOD[9:0] | ||||||
| R/W-0 | R/W-0 | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-2 | Reserved | R/W | 0 | Reserved | |
| 1-0 | OL_LRA_PERIOD[9:0] | R/W | 198 | This parameter sets the frequency that is used to drive the LRA in open loop. LRA open loop period = OL_LRA_PERIOD[9:0] × 24.615µs. | |