SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As shown in Figure 7-9, a single-byte data-write transfer begins with the controller device transmitting a start condition followed by the I2C device address and the read-write bit. The read-write bit determines the direction of the data transfer. For a write-data transfer, the read-write bit must be set to 0. After receiving the correct I2C device address and the read-write bit, the DRV2624 responds with an acknowledge bit. Next, the controller transmits the register byte corresponding to the DRV2624 internal-memory address that is accessed. After receiving the register byte, the device responds again with an acknowledge bit. Finally, the controller device transmits a stop condition to complete the single-byte data-write transfer.
Figure 7-9 Single-Byte Write Transfer