SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 4-1 YFF Package9-Pin DSBGATop View| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VDD | C2 | P | Supply input (2.7V to 5.5V). A 0.1µF capacitor is required. |
| GND | B3 | P | Supply ground |
| REG | A2 | O | 1.8V regulator output. A 0.1µF capacitor is required |
| OUT- | C3 | O | Negative haptic driver differential output |
| OUT+ | A3 | O | Positive haptic driver differential output |
| SDA | B1 | I/O | I2C data |
| SCL | C1 | I | I2C clock |
| TRIG/INTZ | A1 | I/O |
Multi-mode pin. Selectable as input trigger (pulse), input enable, or output interrupt. This pin has an internal pull-down. If pin is not used, the pin is connected to ground. |
| NRST | B2 | I | Device reset pin (shutdown mode). If pin is not used, the pin is connected to VDD (no internal pull-up or pull-down). |