10 Revision History
Changes from Revision C (June 2025) to Revision D (August 2025)
- Changed the Default value of CHIPID[3:0] from 0x13 to 0x03 in the
Register Map
Go
- Changed the Default value of CHIPID[3:0] in Register 0x00 from 1 to
0Go
Changes from Revision B (September 2016) to Revision C (June 2025)
- Added equation for calculating VBAT voltageGo
- Added note for corner case condition where the device can get stuck
in a pseudo-standby stateGo
- Added note for condition where the trigger may not enable the waveform to
playGo
- Added note for condition where the trigger may not enable the waveform to
playGo
- Added note for extra power consumption when INTZ is pulled
highGo
- Added information about the pseudo-standby stateGo
- For ERM mode, set the LRA_ERM bit to 0Go
- For LRA mode, set the LRA_ERM bit to 1Go
Changes from Revision A (December 2015) to Revision B (September 2016)
- Updated REV[3:0] from 2 to 3 Go
- Changed Default of 0x00 Register Go
- Changed the calculation value for the open loop LRA drive of register 0x2E from
'OL_LRA_PERIOD[9:0] × 24.39µs' to 'OL_LRA_PERIOD[9:0] ×
24.615µs'Go
Changes from Revision * (December 2015) to Revision A (December 2015)
- Changed data sheet from Product Preview to Production DataGo