SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV2624 device has on-chip brownout protection. When activated, a reset signal is issued that returns the DRV2624 device to the initial default state. If the regulator voltage V(REG) goes below the brownout protection threshold (V(BOT)) the DRV2624 device automatically shuts down. When V(REG) returns to the typical output voltage (1.8 V) the DRV2624 device returns to the initial device state. The brownout protection threshold (V(BOT)) is typically at 1.6 V.