SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LRA_ERM[0] | CONTROL_LOOP[0] | HYBRID_LOOP[0] | AUTO_BRK_OL[0] | AUTO_BRK_INTO_STBY[0] | INPUT_SLOPE_CHECK[0] | Reserved | |
| R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7 | LRA_ERM | R/W | 1 | Selects the actuator type. This bit is set prior to running the calibration routine. | |
| 0 | ERM. | ||||
| 1 | LRA. | ||||
| 6 | CONTROL_LOOP | R/W | 0 | Selects either closed loop or open loop mode. This applies to both ERM and LRA actuators. | |
| 0 | Closed Loop. | ||||
| 1 | Open Loop. | ||||
| 5 | HYBRID_LOOP | R/W | 0 | Selects between full closed loop mode and hybrid closed-loop mode. | |
| 0 | Full closed loop mode. | ||||
| 1 | Hybrid loop mode. | ||||
| 4 | AUTO_BRK_OL | R/W | 0 | Provides automatic braking for ERM and LRA when in open loop. To achieve this, when the data to be played is 0 or less, the DRV2625 device automatically goes into closed loop mode and then brakes the actuator. Note that when the data to be played is positive the device plays in open loop mode. This feature assumes that the actuator has been calibrated and that the actuator functions correctly under closed-loop conditions. This feature is disabled by default. | |
| 0 | No automatic braking while in open loop mode. | ||||
| 1 | Automatic braking for open loop mode is enabled. Goes to closed-loop mode to break when data is 0 or less. | ||||
| 3 | AUTO_BRK_INTO_STBY | R/W | 1 | This bit is used to enable automatic braking when the device goes into standby. If this bit is set and a waveform is playing, when a go-to-standby signal is received (either from the timer, or the EN functionality of the TRIG/INTZ pin), the device first brakes the actuator and then transitions to the standby mode. | |
| 0 | Go immediately to standby mode (without automatic braking). | ||||
| 1 | Before going to standby mode, check if the actuator is moving. If the actuator is moving brake the actuator and then go to standby mode. If the actuator is not moving then go into standby mode. | ||||
| 2 | INPUT_SLOPE_CHECK | R/W | 0 | If bit is set, driver operates in open loop and only changes to close loop if the transition requested is big enough. This bit is ignored if hybrid loop is disabled. | |
| 0 | No input slope check. | ||||
| 1 | Input slope check enabled | ||||
| 1-0 | Reserved | R/W | 0 | Reserved | |