SLOS893D September 2014 – August 2025 DRV2624
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WAV4_SEQ_LOOP[1:0] | WAV3_SEQ_LOOP[1:0] | WAV2_SEQ_LOOP[1:0] | WAV1_SEQ_LOOP[1:0] | ||||
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-6 | WAV4_SEQ_LOOP[1:0] | R/W | 0 | Contains the number of times that the effect stored in WAIT4 + WAV_FRM_SEQ4[6:0] is played before moving onto the next effect. | |
| 0 | No loop, play only once. | ||||
| 1 | Loop once (play twice). | ||||
| 2 | Loop twice (play 3 times). | ||||
| 3 | Loop 3 times (play 4 times). | ||||
| 5-4 | WAV3_SEQ_LOOP[1:0] | R/W | 0 | Contains the number of times that the effect stored in WAIT2 + WAV_FRM_SEQ2[6:0] is played before moving onto the next effect. | |
| 0 | No loop, play only once. | ||||
| 1 | Loop once (play twice). | ||||
| 2 | Loop twice (play 3 times). | ||||
| 3 | Loop 3 times (play 4 times). | ||||
| 3-2 | WAV2_SEQ_LOOP[1:0] | R/W | 0 | Contains the number of times that the effect stored in WAIT2 + WAV_FRM_SEQ2[6:0] is played before moving onto the next effect. | |
| 0 | No loop, play once. | ||||
| 1 | Loop once (play twice). | ||||
| 2 | Loop twice (play 3 times). | ||||
| 3 | Loop 3 times (play 4 times). | ||||
| 1-0 | WAV1_SEQ_LOOP[1:0] | R/W | 0 | Contains the number of times that the effect stored in WAIT1 + WAV_FRM_SEQ1[6:0] is played before moving onto the next effect. | |
| 0 | No loop, play only once. | ||||
| 1 | Loop once (play twice). | ||||
| 2 | Loop twice (play 3 times). | ||||
| 3 | Loop 3 times (play 4 times). | ||||