SLOS751E March 2013 – January 2023 DRV2667
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | ILLEGAL_ADDR[0] | FIFO_EMPTY[0] | FIFO_FULL[0] | ||||
| RO-0 | RO-1 | RO-0 | |||||
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-3 | Reserved | ||||
| 2 | ILLEGAL_ADDR | RO | 0 | Indicates that the waveform generator attempted to perform an illegal operation. This usually means that the user entered improper header information in the waveform memory. | |
| 0 | Normal operation | ||||
| 1 | Illegal address attempted | ||||
| 1 | FIFO_EMPTY | RO | 1 | Indicates that the internal 100-byte FIFO is empty. | |
| 0 | FIFO is not empty | ||||
| 1 | FIFO is empty | ||||
| 0 | FIFO_FULL | RO | 0 | Indicates that the internal 100-byte FIFO is full and cannot accept data until another byte has played through the internal DAC. | |
| 0 | FIFO not full | ||||
| 1 | FIFO is full | ||||