SLASF54 January 2023 DRV2901
PRODUCTION DATA
The transient current in VDD pin could be significantly higher than average current through VDD pin. A low resistive path to GVDD should be used. A 22-µF to 47-µF capacitor should be placed on VDD pin beside the 100-nF to 1-µF decoupling capacitor to provide a constant voltage during transient.