SLIS162H December   2014  – August 2018 DRV5013-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Output State
      2.      Device Packages
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
    6. 6.6 Switching Characteristics
    7. 6.7 Magnetic Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Field Direction Definition
      2. 7.3.2 Device Output
      3. 7.3.3 Power-On Time
      4. 7.3.4 Output Stage
      5. 7.3.5 Protection Circuits
      6. 7.3.6 Overcurrent Protection (OCP)
      7. 7.3.7 Load Dump Protection
      8. 7.3.8 Reverse Supply Protection
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Standard Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Configuration Example
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Alternative Two-Wire Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
      2. 11.1.2 Device Markings
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER SUPPLIES (VCC)
VCC VCC operating voltage 2.7 38 V
ICC Operating supply current VCC = 2.7 to 38 V, TA = 25°C 2.7 mA
VCC = 2.7 to 38 V, TA = TA, MAX(1) 3 3.5
ton Power-on time AD, AG, BC versions 35 50 µs
FA version 35 70
OPEN DRAIN OUTPUT (OUT)
rDS(on) FET on-resistance VCC = 3.3 V, IO = 10 mA, TA = 25°C 22 Ω
VCC = 3.3 V, IO = 10 mA, TA = 125°C 36 50
Ilkg(off) Off-state leakage current Output Hi-Z 1 µA
PROTECTION CIRCUITS
VCCR Reverse supply voltage –22 V
IOCP Overcurrent protection level OUT shorted VCC 15 30 45 mA
TA, MAX is 125°C for Q Grade 1 devices and 150°C for E Grade 0 devices (see Figure 24)