SLIS150L March 2014 – February 2023 DRV5013
PRODUCTION DATA
The DRV5013 device is designed to operate from an input voltage supply (VM) range between 2.5 V and 38 V. A 0.01-µF (minimum) ceramic capacitor rated for VCC must be placed as close to the DRV5013 device as possible. Larger values of the bypass capacitor may be needed to attenuate any significant high-frequency ripple and noise components generated by the power source. TI recommends limiting the supply voltage variation to less than 50 mVPP.