SLIS150L March 2014 – February 2023 DRV5013
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage | VCC | –22#SLIS1504728 | 40 | V |
Voltage ramp rate (VCC), VCC < 5 V | Unlimited | V/µs | ||
Voltage ramp rate (VCC), VCC > 5 V | 0 | 2 | ||
Output pin voltage | –0.5 | 40 | V | |
Output pin reverse current during reverse supply condition | 0 | 100 | mA | |
Magnetic flux density, BMAX | Unlimited | |||
Operating junction temperature, TJ | Q, see GUID-FB9A8267-F181-4750-B4D3-020F95922354.html#SLIS1507638 | –40 | 150 | °C |
E, see GUID-FB9A8267-F181-4750-B4D3-020F95922354.html#SLIS1507638 | –40 | 175 | ||
Storage temperature, Tstg | –65 | 150 | °C |