SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
The DRV5053 output stage is capable of up to 300-μA of current source or 2.3-mA sink. For proper operation, ensure that equivalent output load ROUT > 10 kΩ.
The capacitive load directly present on the OUT pin should be less than 10 nF to ensure the internal operational amplifier is stable. If an external RC filter is added to reduce noise, it is acceptable to use a resistor ≥ 200 Ω with a capacitor ≤ 0.1 µF. For an application example, see Filtered Typical Application.