SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(2) | |
---|---|---|---|---|---|---|
VQ | Quiescent output | B = 0 mT TA = –40°C to 125°C | 0.9 | 1.02 | 1.15 | V |
ƒBW | Bandwidth(3) | 20 | kHz | |||
BN | Input-referred noise(1) | COUT = 50 pF TA = –40°C to 125°C | 0.40 | 0.49 | 0.79 | mTpp |
Le | Linearity(4) | –BSAT < B < BSAT | 1% | |||
VOUT MIN | Output saturation voltage (minimum) | B < –BSAT | 0.2 | V | ||
VOUT MAX | Output saturation voltage (maximum) | B > BSAT | 1.8 | V | ||
DRV5053OA: –11 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V TA ≈ –40°C to 125°C | –17.5 | –11 | –5 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF TA ≈ –40°C to 125°C | 5 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V TA ≈ –40°C to 125°C | 73 | mT | ||
DRV5053PA: –23 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V TA ≈ –40°C to 125°C | –35 | –23 | –10 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF TA ≈ –40°C to 125°C | 11 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V TA ≈ –40°C to 125°C | 35 | mT | ||
DRV5053RA: –45 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V TA ≈ –40°C to 125°C | –70 | –45 | –20 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF TA ≈ –40°C to 125°C | 22 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V TA ≈ –40°C to 125°C | 18 | mT | ||
DRV5053VA: –90 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V TA ≈ –40°C to 125°C | –140 | –90 | –45 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF TA ≈ –40°C to 125°C | 44 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V TA ≈ –40°C to 125°C | 9 | mT | ||
DRV5053CA: 23 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V TA ≈ –40°C to 125°C | 10 | 23 | 35 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF TA ≈ –40°C to 125°C | 11 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V TA ≈ –40°C to 125°C | 35 | mT | ||
DRV5053EA: 45 mV/mT | ||||||
S | Sensitivity | VCC = 3.3 V TA ≈ –40°C to 125°C | 20 | 45 | 70 | mV/mT |
VN | Output-referred noise | VCC = 3.3 V; ROUT = 10 kΩ; COUT = 50 pF TA ≈ –40°C to 125°C | 22 | mVpp | ||
BSAT | Input saturation field | VCC = 3.3 V TA ≈ –40°C to 125°C | 18 | mT |