SLIS153D May 2014 – February 2023 DRV5053
PRODUCTION DATA
The DRV5053 device is protected in the event that the VCC pin and the GND pin are reversed (up to –22 V).
In a reverse supply condition, the OUT pin reverse-current must not exceed the ratings specified in the Absolute Maximum Ratings.
FAULT | CONDITION | DEVICE | DESCRIPTION | RECOVERY |
---|---|---|---|---|
FET overload (OCP) | ISINK ≥ IOCP | Operating | Output current is clamped to IOCP | IO < IOCP |
Load Dump | 38 V < VCC < 40 V | Operating | Device will operate for a transient duration | VCC ≤ 38 V |
Reverse Supply | –22 V < VCC < 0 V | Disabled | Device will survive this condition | VCC ≥ 2.5 V |