SBAS639C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
As shown in the Functional Block Diagram, an RC low-pass filter can be added to the device output for the purpose of minimizing voltage noise when the full 20-kHz bandwidth is not needed. This filter can improve the signal-to-noise ratio (SNR) and overall accuracy. Do not connect a capacitor directly to the device output without a resistor in between because doing so can make the output unstable.