SBAS639C October 2017 – July 2018 DRV5055-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Operating supply current | 6 | 10 | mA | |||
tON | Power-on time (see Figure 18) | B = 0 mT, no load on OUT | 175 | 330 | µs | ||
fBW | Sensing bandwidth | 20 | kHz | ||||
td | Propagation delay time | From change in B to change in OUT | 10 | µs | |||
BND | Input-referred RMS noise density | VCC = 5 V | 130 | nT/√Hz | |||
VCC = 3.3 V | 215 | ||||||
BN | Input-referred noise | BND × 6.6 × √20 kHz | VCC = 5 V | 0.12 | mTPP | ||
VCC = 3.3 V | 0.2 | ||||||
VN | Output-referred noise(2) | BN × S | DRV5055A1,
DRV5055A5 |
12 | mVPP | ||
DRV5055A2 | 6 | ||||||
DRV5055A3 | 3 | ||||||
DRV5055A4 | 1.5 |