SBAS640A January   2018  – June 2020 DRV5055

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Schematic
      2.      Magnetic Response
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
    6. 6.6 Magnetic Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Magnetic Flux Direction
      2. 7.3.2 Magnetic Response
      3. 7.3.3 Sensitivity Linearity
      4. 7.3.4 Ratiometric Architecture
      5. 7.3.5 Operating VCC Ranges
      6. 7.3.6 Sensitivity Temperature Compensation for Magnets
      7. 7.3.7 Power-On Time
      8. 7.3.8 Hall Element Location
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Selecting the Sensitivity Option
      2. 8.1.2 Temperature Compensation for Magnets
      3. 8.1.3 Adding a Low-Pass Filter
      4. 8.1.4 Designing for Wire Break Detection
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Do's and Don'ts
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
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
Electrical Characteristics

for VCC = 3 V to 3.63 V and 4.5 V to 5.5 V, over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) MIN TYP MAX UNIT
ICC Operating supply current 6 10 mA
tON Power-on time (see Figure 17) B = 0 mT, no load on OUT 175 330 µs
fBW Sensing bandwidth 20 kHz
td Propagation delay time From change in B to change in OUT 10 µs
BND Input-referred RMS noise density VCC = 5 V 130 nT/√Hz
VCC = 3.3 V 215
BN Input-referred noise BND × 6.6 × √20 kHz VCC = 5 V 0.12 mTPP
VCC = 3.3 V 0.2
VN Output-referred noise(2) BN × S DRV5055A1/Z1 12 mVPP
DRV5055A2/Z2 6
DRV5055A3/Z3 3
DRV5055A4/Z4 1.5
B is the applied magnetic flux density.
VN describes voltage noise on the device output. If the full device bandwidth is not needed, noise can be reduced with an RC filter.