SBAS640A January 2018 – June 2020 DRV5055
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DRV5055 has two recommended operating VCC ranges: 3 V to 3.63 V and 4.5 V to 5.5 V. When VCC is in the middle region between 3.63 V to 4.5 V, the device continues to function, but sensitivity is less known because there is a crossover threshold near 4 V that adjusts device characteristics.