SBAS643A January 2018 – August 2018 DRV5056-Q1
PRODUCTION DATA.
Use the parameters listed in Table 2 for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Magnet | 10-mm diameter × 6-mm long cylinder, ferrite |
Distance from magnet to sensor | From 20 mm to 3 mm |
Maximum B at the sensor at 25°C | 72 mT at 3 mm |
Device option | DRV5056A3-Q1 |