SBAS646A November 2018 – August 2020 DRV5057
PRODUCTION DATA
Use the parameters listed in Table 8-2 for this design example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Device | DRV5057 |
| VCC | 5 V |
| Magnet | Cylinder: 4.7625 mm diameter, 12.7 mm thick, Neodymium N52, Br = 1480 mT |
| Travel distance | 5 mm |
| Desired accuracy | < 0.1 mm |