SLVSJF0 October 2025 DRV7167
ADVANCE INFORMATION
In Independent Input Mode (IIM), the DRV7167A's inputs pins are independently controlled with TTL input thresholds and can can support 3.3-V and 5-V logic levels regardless of the GVDD voltage.
The DRV7167A implements overlap protection functionality (interlock), to prevent a shoot-through condition if both HI and LI are asserted high. If both HI and LI are asserted, both the high-side and low-side GaN FETs are turned off.
When used in PWM mode, the DRV7167A operates from a single PWM input, with the dead-times between low-to-high and high-to-low transitions set by external resistors on DLH and DHL pins respectively.