SLVSJF0 October 2025 DRV7167
ADVANCE INFORMATION
The DRV7167A supports Zero-Voltage Detection (ZVD) to indicate whether the high-side and low-side FETs transitioned to third-qadrant in any transition. This information is reported on ZVDH (for high-side FET) and ZVDL (for low-side FET) pins. This feature is only available in the IIM mode.
For the low-side FET if in a particular transition the switch node falls VTHRESH_ZVD below AGND for a time period greater than t3RD_ZVD, a low pulse of tWD_ZVD is generated with a delay of tDLY_ZVD_L.
For the high-side FET if in a particular transition the switch node rises VTHRESH_ZVD above VM for a time period greater than t3RD_ZVD, a low pulse of tWD_ZVD is generated after a one PWM cycle, with a delay of tDLY_ZVD_H from the corresponding LI transition.
A controller using DRV7167A can use the ZVD information to adjust dead-times and minimze the third quadrant conduction time of the high-side and low-side FETs.