SLVSG24C November 2021 – November 2022 DRV8244-Q1
PRODMIX
For the HW variant, the DIAG pin is a 6-level setting. Depending on the mode, its configurations are summarized in the table below.
| DIAG pin | STANDBY state | ACTIVE state |
|---|---|---|
| Off-state diagnostics | Fault reaction | |
| RLVL1OF6 | Disabled | Retry |
| RLVL5OF6 | Disabled | Latch |
| All other levels | Enabled(1) | Latch |
| DIAG pin | STANDBY state | ACTIVE state | ||
|---|---|---|---|---|
| Off-state diagnostics | Load Configuration | Fault reaction | IPROPI / ITRIP | |
| RLVL1OF6 | Disabled | Low-side load | Retry | Available |
| RLVL2OF6 | Enabled(1) | Low-side load | Latch | Available |
| RLVL3OF6 | Enabled(1) | High-side load | Latch | Disabled |
| RLVL4OF6 | Enabled(1) | High-side load | Retry | Disabled |
| RLVL5OF6 | Disabled | Low-side load | Latch | Available |
| RLVL6OF6 | Enabled(1) | Low-side load | Retry | Available |
In the HW variant, the DIAG pin is latched during device initialization following power-up or wake-up from sleep. Update during operation is blocked.